alert icon

Internet Explorer 8 or 9 is not supported by this website. Please either update your version of Internet Explorer, or use a more up to date browser.

Hide Message hide icon
Swagelok Indonesia

Your Authorized Swagelok Sales and Service Center

GB Series General Service Ball Valve

GB Series General Service Ball Valve

Reduce installation, maintenance, and inventory costs while meeting pressures up to 6000 psig (413 bar) and full flow specifications.

  • Performance in the toughest applications.
  • Installation and design flexibility.
  • Corrosion resistance and compatibility.

You need a valve you can trust to provide reliable, safe performance in demanding environments. We have you covered. The GB series ball valve is designed to reduce installation, maintenance, and inventory costs while meeting your pressure and flow specifications, delivering the performance and quality you've come to expect from Swagelok® products. 

To satisfy a variety of applications, the GB valve comes in two sizes (8GB and 16GB) with a wide range of flow rates and end connection types and sizes. 

  • 8GB flow coefficients (Cv) from 2.5 to 10
  • 16GB flow coefficients (Cv) from 5 to 40 Specifications

Features Include:

  • Body seals designed for hydrostatic system proof testing up to 1.5 × maximum rated pressure.
  • Valve bodies feature a bolt pattern that can be used for optional lockout, panel mount, and a bracket compatible with ISO 5211 pneumatic actuator to reduce inventory levels and provide installation flexibility.
  • Mechanically locked (crimped) end screw design (patent-pending) to avoid accidental disassembly and increase safety.
Working Pressure
Up to 6000 psi (413 bar)
Temperature Rating
-40°F to 250°F (-40°C to 121°C)
Seats and Stem Seals
PEEK
End Connection Type
Swagelok Tube Fittings, Female NPT, Swagelok FK Medium-Pressure, Female ISO/BSP, Female SAE
End Connection Sizes
3/8 in. to 1 in. (12 mm to 25mm)

Meet your specifications for pressure and flow in the most demanding applications with the GB series full-flow ball valve.

   

Swagelok GB Series Ball Valve

Question? Locate a sales and service center.

Safe Product Selection: The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.