alert icon

Internet Explorer 8 or 9 is not supported by this website. Please use a more up to date browser.

Hide Message hide icon
Swagelok Indonesia

Your Authorized Swagelok Sales and Service Center

We, at Swagelok, understand your need for safe, reliable, compatible, and customizable grab sample systems. Our latest offering provide you with best practice designs, smart part numbers, BOM generator, and configurable CAD files along with assembly instructions all backed by Swagelok's Limited Lifetime Warranty and our industry-leading training

Grab Sample Module (GSM) Design FeaturesGrab Sample Module Cylinder Panel

  • Geared valves offer fool-proof operation
    • Swagelok's geared double 3-way valve is used to always provide a fresh sample from process, in the fashion of a fast loop. Operators can actuate both 3-way valves with one throw, causing no liquid hammer 
  • Standard design offers consistent installation throughout your facilities
  • Purge option enhances safety of operator in toxic applications - purges all lines, including 
  • quick connects
  • Introducing purge fluid into process line is impossible
  • Versatile mounting options:
    • 2" pipe stand (Clamps included)
    • Mounting holes for 1-5/8" Unistrut® or 45mm frame members
  • 304 stainless steel construction (non-wetted materials)
  • GSM design platform offers limitless customization options
  • Liquid cylinders fill from bottom so trapped gas can escape
  • Gas cylinders fill from top so condensate is flushed from cylinder
  • Glass bottle sampling
    • Sentry® valve uses 60 series Class VI components.
    • The dead-man handle on the Sentry® valve allows operator to let go of the dead-man handle when done filling glass bottle
    • The needles used on the Swagelok GSM are "non-coring." This means the needles will not core out a hole in the glass bottle rubber cap. They are stronger and less likely to bend. 

Contact us to learn more

Managing an analytical instrumentation operation is no small task. Read about the ten most common mistakes potentially damaging your system. Don't disrupt your operation or risk your reputation any longer.

Ten Sampling System Mistakes Harming Your Operations